Currently 17649 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
640 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 772G, 395,0002016
Indianapolis, IN
8,853 h Conditionsair conditionerlightingradio - am fm radioauto lubeexhaust heat

See Details
CAT 745-04, 334,3352019
Yuma, AZ
6,443 h

See Details
CAT 740, 80,0002008
Omaha, NE
18,420 h Conditionsair conditionerlightingradio - am fm radiodifferential lock

See Details
CAT 745-04, 244,6722019
Tucson, AZ
8,022 h

See Details
CAT 745-04, 312,7132019
Tucson, AZ
6,797 h

See Details
CAT 745-04, 307,7302019
Yuma, AZ
6,887 h

See Details
CAT 745-04, 314,6362019
Tucson, AZ
6,777 h

See Details
CAT 745-04, 337,7882019
Mesa, AZ
6,387 h

See Details
CAT 745-04, 345,4302019
Tucson, AZ
6,219 h

See Details
CAT 745-04, 495,0002019
IL
4,186 h Conditionsair conditionerpayload measurement systemrops - enclosedtailgatelighting

See Details
CAT 730, 420,0002022
Rental Fleet Machine, Subject To Availability, AL
2,189 h Conditionsair conditionereropsheated bedtailgate

See Details
CAT 73004, 400,0002021
Waco, TX
3,524 h Conditions Special Offers Customer Value Agreementemissions level - epa - epa tier 4fair conditionerproduct linkrear view cameralighting

See Details
CAT 745, 265,5002019
Montgomery, AL
8,403 h Conditionsair conditionertailgaterops - enclosedmirrors

See Details
CAT 740B, 160,0002014
Customer Yard, UT
11,000 h

See Details
CAT 740, 435,0002022
FL
4,162 h Specificationsair conditionertailgatelightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 740, 475,0002022
FL
3,195 h Specificationsair conditionertailgatelightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 740 GC TG, 649,0002023
Hurricane, UT
1,902 h

See Details
CAT 730, 375,0002021
Rental Fleet Machine, Subject To Availability, AL
3,532 h Conditionslighting

See Details
CAT 730, 315,0002020
Rental Fleet Machine, Subject To Availability, AL
5,920 h Conditionslightingair conditioner

See Details
CAT D400E, 52,5001997
Novi, MI
18,609 h Conditionslightingrops - enclosedmirrorsair suspension seatdifferential lock

See Details
CAT 735, 162,0002006
Urbana, IL
8,094 h Conditionsair conditionerbed, standarddiff lock/unlocretarderanti-theft system

See Details
CAT 730, 315,0002019
Rental Fleet Machine, Subject To Availability, AL
5,144 h Conditionslightingair conditionereropstailgate

See Details
CAT 72504, 360,0002022
Houston, TX
2,429 h Conditionstier 2 complianttier 1 compliantair conditionerproduct linkrear view camera

See Details
CAT 730, 484,5002020
Mokena, IL
1,734 h Conditionsair conditionerproduct linkrear view cameratailgatelighting

See Details
Show more results

Off Highway Trucks