John Deere 605K

John Deere 605K

Price
105,000 USD
Year
2015
Working hours
1525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 605K
Categorytrack loaders
Serial Number275832
Catalog NumberCU4447473
Manufacturing Year2015
Hours1525 h
CountryUnited States
LocationJefferson City, MO
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairLeft rear light has wiring damage
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 1.7 cubic yards
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50%
Carrier RollersLeft carrier is heavily worn
Notes - UNDERCARRIAGEExternal bushings are 75% worn. Internal pin and bushing wear on rails. Left carrier roller is worn out of round.
Track Shoes18” double grouser
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine is in overall good condition.
  • Needs the left carrier replaced. Light wiring needs repaired. Front glass is cracked.
  • Undercarriage has roughly 50% life remaining.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone