Caterpillar 279C2

Caterpillar 279C2

Price
36,666 USD
Year
2013
Working hours
2526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C2
CategorySkid Steer Loaders
Serial NumberKWB01262
Unit NumberX2318
Catalog NumberCU1934982
Manufacturing Year2013
Hours2526 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 36,666
Tax-
Price Including Tax-
Features
Additional Information*CONVERSION ARRANGEMENT
*DOOR, CAB, GLASS
*ENGINE,TIER4 INTERIM COMPLIANT
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL
*HYDRAULICS, STANDARD FLOW
*IDLERS, STANDARD
*PACKAGE, PERFORMANCE, (TL2)
*279C2 COMPACT TRACK LOADER
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT, COMFORT, AIR SUSPENSION
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PROTECTION,SHIP&STORE STANDARD
VISION LINK INSTALLED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone