Caterpillar 349E

Caterpillar 349E

Price
286,500 USD
Year
2013
Working hours
2925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349E
CategoryCrawler Excavators
Serial NumberTFG00923
Unit NumberUE5189
Catalog NumberCU4503762
Manufacturing Year2013
Hours2925 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 286,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, MEDIUMSTICK, MEDIUM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationInspection 6/18/19 at 2665 Hours

TRACK, 36" TG GLT (FG)
HYD VLV, PKG
COOLING, HIGH AMBIENT
349EL FG HYDRAULIC EXCAVATOR
SEAT, H-BACK, W/HEATER,S/AIR
R-BOOM/11' STK HD W/EYE PKG
JOYSTICK STANDARD STP PKG
349EL EXCAVATOR
WASHER, WINDSHIELD UPPER/LOWER
COLD WEATHER START PKG (NACD)
IDLER, STD
PANEL, STD START SWITCH
CHANGER, HAND CONTROL 2-WAY
PREFILTER, AIR (INTEGRATE)
CAB STD PKG
QUICK DRAINS, READY (OIL)
LIGHTING, CAB (HALOGEN)
CAMERA, REAR VIEW, W/HANDRAIL
GUARD HD BOTTOM PKG-FG
REGIONAL PKG REG. NACD (PL321)
HALOGEN LIGHTS, R/M-BOOM
CTRL & LINES,CTR-LOCK COUPLER
COUNTERWEIGHT, VERTICAL
GUARD, TRACK GUIDING SEGMENTED
CYLINDER PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • good
  • Good
  • Goodsmall gouge
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodscratches/scrapes
  • Good
  • Good
  • Good
  • Goodminor dents/damage
  • Good
safety items
  • Yes
  • Yes
  • Poornot working
gauges, operator station, console
  • Yes
  • ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfront panel cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • ok
  • Good
  • Good
  • Good
  • Good
  • Goodguard plates bent slightly
  • Good
  • Good
  • Good
  • Fairexcessive grease leakage at seal
  • Good
  • Good
  • Fairmisc leakage at swing motor/drive area
  • Good
  • Good
boom
  • Good
  • Good
stick
  • 112"
  • Good
  • Good
bucket
  • Yes
  • CAT
  • 78"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberCAT 305-9361
Track Shoes35.5"
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.027.021212
Carrier Rollers Rear7.027.021212
Idlers Front82821414
Links5.045.041010
Pins & Bushings (External)2.862.861010
Pins & Bushings (Internal)34.1034.101010
SegmentsOKOK
Track Roller 1808055
Track Roller 2808055
Track Roller 3GUARDGUARD
Track Roller 4808055
Track Roller 5GUARDGUARD
Track Roller 6808055
Track Roller 7GUARDGUARD
Track Roller 8808055
Track Roller 98280105
Track Shoes (Width)1.321.3255
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone