Caterpillar 336EL

Caterpillar 336EL

Price
175,500 USD
Year
2012
Working hours
3814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY01347
Unit NumberUM06997
Catalog NumberCU4283779
Manufacturing Year2012
Hours3814 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$175,500
Tax-
Price Including Tax-
Features
Additional InformationCAB DUAL EXIT PKG
CAMERA,REAR VIEW PKG
CHANGER,HAND CONTROL 2-WAY
CLEAN EMISSIONS MODULE TIER 4
COLD WEATHER STARTING PKG
COOLING,HIGH AMBIENT
COUNTERWEIGHT,13,228 LB
CTRL & LINES,CTR-LOCK PIN GRAB
EIN # GD3K58
GUARD HD BOTTOM PKG
GUARD,TRACK GUIDE,FULL LENGTH
LIGHTING,CAB(HALOGEN)
LINES-HP PKG(R-BOOM/12'10" STK)
PANEL,STD START SWITCH
PREFILTER,AIR(INTEGRATE)
QUICK COUPLER
QUICK DRAINS,READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
SEAT,H-BACK,W/HEATER,S/AIR
TRACK,34"TG (GLT)
WASHER,WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone