Caterpillar 336FL TC

Caterpillar 336FL TC

Price
256,000 USD
Year
2018
Working hours
1762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL TC
CategoryCrawler Excavators
Serial NumberRKB20579
Unit Number455653
Catalog NumberCU4647891
Manufacturing Year2018
Hours1762 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 256,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationETHER AID
BUMPER, SIDE RUBBER
COUPLER LINES, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
LINKAGE, BKT-DB W/LIFT
WASHER, WINDSHIELD UPPER/LOWER
LINES-HP, REACH BOOM
AIR CLEANER, HIGH EFFICIENCY
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COL
SEAT BELT, 51MM (2")
LINES, CYLINDER, BOOM
QUICK DRAINS, READY (OIL)
COOLANT, COLD WEATHER
CYLINDER, BKT (DB LINKAGE)
CIRCUIT, COMBINED
CONTROL, FINE SWING
HATCH, OPENABLE ROOF (DUAL)
ALARM, TRAVEL
REACH BOOM HD PKG
LINES, OIL COOLER, STD
CASE DRAIN
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE, SEGMENTED
MACHINE CONTROLLER TCS
BLOCK HEATER
COUNTERWEIGHT, STD
CAMERA, REAR VIEW, MIRROR-RH
WIPER-RADIAL, 70/30 W/LOWER
COMBINED CIR STP PKG
CTRL, CAT PIN GRABBER COUPLER
COLD WEATHER STARTING PKG
CERT EMISSIONS, EPA/EU
LINES, STICK-IN (TCS)
DECALS, CAB ANSI
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
BATTERY, COLD WEATHER
C9 ENGINE
LINES, BOOM-UP (STD)
COVER, FENDER
UPPER COVER, STANDARD
MIRROR, W/O GUARD
LINES, BDRV (TCS20)
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRAVEL MOTOR, HD
PRODUCT LINK, CELLULAR PL641
LIGHTING, CAB (HALOGEN)
GUARD, BOTTOM, HEAVY DUTY
CAB-ROPS,70/30,W/VANDAL-GBSS
GUARD, SWIVEL
ACCUMULATOR WITH CRN
LINES, TRAVEL (STP)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
PEDAL, STRAIGHT TRAVEL
SUN SCREEN (70/30)
RADIO, 24V AM/FM
STICK, R12'10" DB HD
DECALS, EXTERIOR ANSI
BOOM, REACH 6.5M (21'4") HD
1762 GD 8/4/20
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationETHER AID
BUMPER, SIDE RUBBER
COUPLER LINES, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
LINKAGE, BKT-DB W/LIFT
WASHER, WINDSHIELD UPPER/LOWER
LINES-HP, REACH BOOM
AIR CLEANER, HIGH EFFICIENCY
PANEL, STD START SWITCH
SEAT,H-BACK,HEATER,S/AIR,COL
SEAT BELT, 51MM (2")
LINES, CYLINDER, BOOM
QUICK DRAINS, READY (OIL)
COOLANT, COLD WEATHER
CYLINDER, BKT (DB LINKAGE)
CIRCUIT, COMBINED
CONTROL, FINE SWING
HATCH, OPENABLE ROOF (DUAL)
ALARM, TRAVEL
REACH BOOM HD PKG
LINES, OIL COOLER, STD
CASE DRAIN
COOLING, HIGH AMBIENT
GUARD, TRACK GUIDE, SEGMENTED
MACHINE CONTROLLER TCS
BLOCK HEATER
COUNTERWEIGHT, STD
CAMERA, REAR VIEW, MIRROR-RH
WIPER-RADIAL, 70/30 W/LOWER
COMBINED CIR STP PKG
CTRL, CAT PIN GRABBER COUPLER
COLD WEATHER STARTING PKG
CERT EMISSIONS, EPA/EU
LINES, STICK-IN (TCS)
DECALS, CAB ANSI
LINES, SDRV (STD/PGQC)
LINES, FRONT (QC)
BATTERY, COLD WEATHER
C9 ENGINE
LINES, BOOM-UP (STD)
COVER, FENDER
UPPER COVER, STANDARD
MIRROR, W/O GUARD
LINES, BDRV (TCS20)
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRAVEL MOTOR, HD
PRODUCT LINK, CELLULAR PL641
LIGHTING, CAB (HALOGEN)
GUARD, BOTTOM, HEAVY DUTY
CAB-ROPS,70/30,W/VANDAL-GBSS
GUARD, SWIVEL
ACCUMULATOR WITH CRN
LINES, TRAVEL (STP)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC, TCS
MAT, FLOOR, RH PEDAL
JOYSTICK, THUMB WHEEL
PEDAL, STRAIGHT TRAVEL
SUN SCREEN (70/30)
RADIO, 24V AM/FM
STICK, R12'10" DB HD
DECALS, EXTERIOR ANSI
BOOM, REACH 6.5M (21'4") HD
1762 GD 8/4/20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone