Caterpillar 335FLCR

Caterpillar 335FLCR

Price
210,803 USD
Year
2015
Working hours
2744 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 335FLCR
CategoryCrawler Excavators
Serial NumberKNE00196
Unit Number151027
Catalog NumberCU4380667
Manufacturing Year2015
Hours2744 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$210,803
Tax-
Price Including Tax-
Features
Accessories
AM FM RADIOAM FM RADIO
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationTOOL CONTROL - 10'6" STICK - UNIT ONLY - Disclaimer: Attachment Not Included. *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

BUCKET-HD 48"
*COMBINED CIR STP PKG
*CHANGER, HAND CONTROL 2-WAY
COLD WEATHER PACKAGE READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone