Caterpillar 330CL

Caterpillar 330CL

Price
77,000 USD
Year
2004
Working hours
11295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330CL
CategoryCrawler Excavators
Serial NumberDKY02198
Unit NumberDKY2198
Catalog NumberCU4378981
Manufacturing Year2004
Hours11295 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 77,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairRF DENTED UNDER STEP
  • GoodHEAVIER SCRATCHES AROUND REAR
  • Good
  • Good
  • FairRR BENT AT BOTTOM, LR BENT
  • FairRR SOME DENTS PRESENT
  • Good
  • Good
  • Good
  • FairFADED SLIGHT, SCRATCHES PRESENT
  • Good
  • GoodRF TOOLBOX DOES NOT LATCH
  • Good
safety items
  • NoWINDOW SHIELDS
  • No
  • Good
  • Good
gauges, operator station, console
  • Yes
  • CAT AM/FM RADIO
  • FairNOT VERY COLD
  • Good
  • Good
  • GoodMATT TORN SLIGHT
  • Good
  • Good
  • Good
  • FairINOP[
  • Good
  • Good2/2004
  • GoodSMALL HOLE IN BOTTOM FABRIC
  • Good
  • Good
engine
  • YesSLIGHT NORMAL
  • Yes
  • No
  • No
  • No
  • RED
  • POWERED BY CAT C9 DIESEL
  • GOOD
  • NORMAL
  • GoodOUTER LITTLE DIRTY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodLEFT CAB LIGHT INOP
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodROD SEAL WEEPING
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • 10’6”
  • Good
  • Good
  • Good
bucket
  • Yes
  • CHOICE OF BUCKET 36" OR 54" (36" IS ATTACHED TO MACHINE, AND 54"
  • CAT HYDRAULIC CCOUPLER
  • Good
  • GoodBUCKET PIVOT AND DOGBONE LINKAGE P/B WORN SLIGHT,BUCKET PIVOT COULD BE SIDE SHIMMED
  • Good
  • Good
  • Good
  • Good
final drives
  • NO LEAKS
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE~45-50%
Link Part Number6Y2590
SegmentsWorn slight
Track Shoes34" wide, few shoes bent very slight on ends
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front40.240.575
Carrier Rollers Rear39.840.3106
Idlers Front21.5212114
Links1191196868
Pins & Bushings (Internal)8728715650
Track Roller 145.144.94749
Track Roller 944.844.95049
Track Shoes (Width)39.837.41426
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone