Caterpillar 320EL

Caterpillar 320EL

Price
145,000 USD
Year
2012
Working hours
5444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01387
Unit NumberUP09842
Catalog NumberCU4417842
Manufacturing Year2012
Hours5444 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information''
*320EL HYD EXCAVATOR
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 18' 8" REACH HD
*CAB STD PKG
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER, HAND CONTROL 2-WAY
*CONTROL, CENTER-LOCK COUPLER
*CONTROL, FINE SWING
*COOLING, STANDARD AMBIENT
*COUNTERWEIGHT, 7,826LBS
*COVER, FENDER, STANDARD
*CYLINDER PKG
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD
*FINAL DRIVE, STANDARD
*FRAME, SWING, STANDARD
*GUARD HD BOTTOM PKG
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HALOGEN LIGHT, R-BOOM
*HATCH, OPENABLE ROOF
*HD-BOOM, 9'6" HD-STICK PKG
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK STANDARD STP PKG
*JOYSTICK, ONE BUTTON
*LIGHTING, CAB (HALOGEN)
*LINES-STD, BOOM CYLINDER
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, S
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good overall condition
  • NoYancey perform PM,see oil sample reports
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight grab Iron bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor damage to lower right corner
  • Good
  • Good
  • Good
safety items
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No required
  • 1/4 tank
  • All gauges/switches work good
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodEngine serviced at 5047 hrs
  • Good
  • Good
  • Engine cranks,runs good at low,high idle and hydraulic stall
  • Normal
  • Normal
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Machine starts good.
  • Good
  • Good
  • No
hydraulics
  • Good
  • Fairrod chrome scratched
  • Good
  • GoodNo leaks
  • GoodSwivel guard bent
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • GoodNo leaks
  • GoodNo leaks
  • Full
attachments / work tools
  • No
  • YesSolesbee. Live thumb
  • Solesbee live thumb
boom
  • Good
  • 18’ 6”
  • Boom in good condition.
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • Stick in good condition
  • 9’ 5”
bucket
  • Fairbucket dented in some.Paddle plate wore some
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • No
  • Cat
  • 42”
final drives
  • GoodNo leaks
  • GoodNo leaks
  • No leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Rear117mm117mm1818
Idlers Front20mm20mm2424
Links104mm104mm2727
Pins & Bushings (External)59m59mm2424
Pins & Bushings (Internal)30.05mm30.05mm2020
Segments2525
Track Roller 119mm19mm2121
Track Roller 219mm19mm2121
Track Roller 319mm19mm2121
Track Roller 419mm19mm2121
Track Roller 519mm19mm2121
Track Roller 619mm19mm2121
Track Roller 719mm19mm2121
Track Roller 819mm19mm2121
Track Shoes (Width)31”31”
Carrier Rollers Front117mm117mm1818
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE65%-70%
Link Part Number9W3137/9W3138
Notes - UNDERCARRIAGEUndercarriage in good condition
Track Shoes31”/triple grouser Grouser height /23 mm 24% wore
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone