Caterpillar 320E L CF

Caterpillar 320E L CF

Price
179,000 USD
Year
2015
Working hours
1221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E L CF
CategoryCrawler Excavators
Serial NumberNAZ02154
Unit NumberCT001640
Catalog NumberCU2549309
Manufacturing Year2015
Hours1221 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$179,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
Additional Information320EL HYD EXCAVATOR
ACCUMULATOR
AIR CLEANER
BATTERY, STANDARD
BELT, SEAT, 2" RETRACTABLE
BOOM, 18'8" REACH HD
CAB
CAB-ROPS, 70/30
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CE MARK CERTIFICATE AND PLATE
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE T4I
CONTROL, FINE SWING, LESS
COOLING, HIGH AMBIENT
COVER BLOCK MOUNTING (BLCV)
COVER BLOCK MOUNTING (SLCV)
COVER, FENDER, STANDARD
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, BOOM (W/BLCV)
CYLINDER, STICK (W/SLCV)
DEVICE, BLCV W/SMARTBOOM (TCS)
DEVICE, STICK LOWERING CONTROL
ENGINE HOOD
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, STANDARD
HALOGEN LIGHT, R-BOOM
HATCH, OPENABLE ROOF
HYD VLV TCS PKG (SB)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER (SMARTBOOM)
LINES-HP, R9'6" STICK
LINES-HP, REACH BOOM
LINES-MP, R9'6" STICK
LINES-MP, REACH BOOM
LINKAGE, BKT-B1 W/LIFT
MAT, FLOOR
MIRRORS, CAB, EXTERNAL
MOUNTING, RADIO 12V
PANEL, STD START SWITCH
PRODUCT LINK-CELLULAR (PL522)
PUMP, ELECTRIC REFUELING
QUICK DRAINS
R-BOOM, 9'6" STICK HD PKG
R-CYLINDER BLCV/SLCV PKG
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG REGULATED (EU)
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STICK, R9'6" B1 HD
SYSTEM, MEDIUM PRESSURE AHC
TANK, FUEL, REFUELING PUMP
TEAR DROP PIN CONVERSION AR.
TOOL CTRL MP PKG
TRACK, 28" TG (GLT)
VALVE, HYDRAULIC SB TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
PRICED 09/11/17 DA (CF)
LINES-HP PKG (R-BOOM9'6"STK)
LINES-MP PKG (R-BOOM9'6"STK)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone