Caterpillar 316EL

Caterpillar 316EL

Price
180,471 USD
Year
2016
Working hours
1429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02327
Unit Number0DZW02327
Catalog NumberCU2401512
Manufacturing Year2016
Hours1429 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$180,471
Tax-
Price Including Tax-
Features
Additional Information*316EL HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*BATTERY, COLD WEATHER
*CAB STD PKG
*CHANGER, HAND CONTROL 2-WAY
*CIRCUIT, THUMB STP TWJ PKG
*COOLING, HIGH AMBIENT PKG
*COUNTERWEIGHT, 6,170 LBS
*COVER, FENDER, STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*GUARD, BOTTOM HEAVY DUTY
*GUARD, TRACK GUIDING, CENTER
*HANDRAIL & PLATFORM HANDRAIL
*HYD VLV PKG
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, HIGH PRESSURE, 1PC BOOM
*LINES-QC PKG (R-BOOM/10'2" STK
*PANEL, STD START SWITCH
*R-BOOM, 10'2" STK HD PKG THUMB
*R-CYLINDER PKG
*RAIN PROTECTOR, CAB FRONT
*REGIONAL PACK REGULATED ADSD-N
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TRACK, 28" TG W/STEP (GLT)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
INSTRUCTIONS, ENGLISH
LANE 1 FROM FACTORY
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone