Caterpillar 315DL

Caterpillar 315DL

Price
65,500 USD
Year
2008
Working hours
6582 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315DL
CategoryCrawler Excavators
Serial NumberCJN00163
Unit NumberEQ00146939
Catalog NumberCU4427539
Manufacturing Year2008
Hours6582 h
CountryUnited States
LocationEvansville, IN
Pricing
Price Excluding Tax$65,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BUCKETBUCKET
PILOT CONTROLPILOT CONTROL
Additional Information*CAB, WITH POLYCARBONATE WINDOW
*CHANGER, HAND CONTROL PATTERN
*GUARD, BOTTOM, HEAVY DUTY
*TRACK 28" TG W/STEP (GLT)
ALARM, TRAVEL
CIRCUIT, INITIAL
COOLING, HIGH AMBIENT
GUARD, SWIVEL
NO QUICK COUPLER
STARTING, COLD WEATHER PACKAGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side step by engine compartment smashed
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Seat belt outdated & replaced by our shop
gauges, operator station, console
  • PoorNot very cool. Belt squealing. They have a new belt for it.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT SIDE MIRROR BUSTED
  • Good
  • Good
  • GoodFabric ripped
  • FairProbably outdated.
  • Pooroperator seat torn up
  • Good
  • Poorwiper & arm damaged
  • Yes
  • No
  • No
  • No
  • No
  • 75%
engine
  • Good
  • FairA/c belt needs replaced. Maybe a pulley. (belt was replaced by customer)
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
  • Normal
  • No. Was running when I got there
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • FairLoose.
  • Good
  • Good
  • Good
  • Good
  • No
  • Caterpillar
  • 36”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEVery good condition. Over 50% remaining on rolling stock. P&B maybe 30%.
comments, misc. repairs, general remarks
  • Front window will not latch and handle is broken
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone