Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
79,730 USD
Year
2016
Working hours
1230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX06621
Unit Number6CR6129
Catalog NumberCU2483523
Manufacturing Year2016
Hours1230 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$79,730
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

308E2 HYDRAULIC EXCAVATOR 2016
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE, 91", BOLT-ON
CONTROL AR-AUX (COMMON)
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, JACKET WATER
HYDRAULICS, AUX.,QC,(L-STK)
HYDRAULICS, AUXILIARY
INSTRUCTIONS, ANSI
LANE 1 ORDER
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET, W/LIFTING EYE
PACK, DOMESTIC TRUCK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK AR-HOE LONG
STICK PKG, LONG W/BKT LINKAGE
STICK, LONG, W/THUMB BRACKET
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
XXXTHUMB READYXXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone