Caterpillar 302.7 D CR

Caterpillar 302.7 D CR

Price
36,000 USD
Year
2016
Working hours
159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7 D CR
CategoryCrawler Excavators
Serial NumberLJ700853
Unit Number1162100
Catalog NumberCU4347144
Manufacturing Year2016
Hours159 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesENGINE OIL SAMPLED
  • NoSALE LOT CLEAN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • GoodINSTALLED JULY OF 2018
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 82"
stick
  • Good
  • Good
  • Good
  • 49"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTEETH HAVE A LITTLE WEAR
  • YesMANUAL COUPLER
  • CAT
  • CAT
  • 16"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)12"12"
Track Frame - LeftGood
Track Frame - RightGood
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGETRACK ROLLERS ARE GOOD, NO SPEC FO UNDERCARRIAGE
Track ShoesTread on rubber tracks is 27/32", 16% worn, based on new tracks that measure 32/32"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone