快速搜索

卡特 520 HP HYDRAULIC POWER UNIT CAT C13

卡特 520 HP HYDRAULIC POWER UNIT CAT C13

年份
2020
使用小时
h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

CASHMAN POWER SOLUTIONS
Henderson, NV
+1 702 803 4881
显示电话号码
基本资料
品牌CAT 520 HP HYDRAULIC POWER UNIT CAT C13
CASHMAN POWER SOLUTIONS
产品类别工业发动机
生产号/编号LGK00491
内部库存编号20-385
目录编号4895667
制造年份2020
使用小时6,300 小时 h
国家美国
设备所在位置Henderson、美国
定价
不含税价格135,000 USD
不含增值税
含税价格-
细节
其他信息Engine
Cat C13 Diesel Engine Tier 3- 380 Continuous HP ... 2100 RPM Engine Hours Approximate 6300 Hrs.
Hydraulic End only has approximate 200 Hrs
Skid Mount- Designed to be attached to a diesel fuel cell
Trailer and Fuel Cell can added to sale for additional cost
Engine control panel, safety shutdown system, low coolant level, low oil shutdown.

Hydraulics
• Twin Circuit Hydraulic Power Unit – All New Hydraulics 80 GPM and 20-30 GPM
• Approximately 200 Hours on new hydraulic parts
• Large Hydraulic Heat Exchanger
• Variable Displacement Piston Pumps with Volume Stops
• Can produce 100-110 total GPM at 5000 PSI hydraulic flow
• Can adjust pressure and flow with the turn of a wrench
• Hydraulic Rotary pressure controller on both circuits
• Variable pressure relief on both valves
• 6000 PSI liquid filled hydraulic gauges
• 5” High Pressure Supply port, 2” Return port, 1” Case drain port on circuit 1
• 1” High Pressure Supply Port, 1.5” Return port, 1” Case drain port on circuit 2
• Flush Face Pressure and Case Drain Stucchi Quick Disconnect fittings
• 160 Gallon Hydraulic tank with site gauge and filler breather cap
• 10 Micron in tank return filter with indicator for circuits 1 and 2
• 10 Micron High Pressure filter with indicator for circuits 1 and 2

Online Owner's Manual
服务
您当地的 Cat 代理商有强大的功能 - 专业的维修技术人员可帮助确保您的二手机器获得最大的使用寿命和性能,从日常维护到紧急现场服务、零件和生产力服务等等,您可以信赖当地的 Cat 代理商
Engine Specifications 发动机规格 革命性的发电机组尺寸测量软件
Safety Services 安全服务 零事故性能的最新技术和行业最佳做法
Power Systems 电源系统 最严格的标准符合最关键的需求
New Equipment 全新设备 直接从工厂车间获得耐用可靠的设备
Financial Services 金融服务 使用Cat Financial快速获得工作设备
Cat Parts Cat® 零件 全球Cat代理商支持和24/7零件订购