Caterpillar TL1255C

Caterpillar TL1255C

Price
70,000 USD
Year
2013
Working hours
5838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255C
Categorytelehandler
Serial NumberDHW00643
Unit NumberDHW643
Catalog NumberCU1866792
Manufacturing Year2013
Hours5838 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 70,000
Tax-
Price Including Tax-
Details
Additional InformationASME USA
ENGLISH DECALS
AUX HYD, AUX ELECTRICS BOOM
ENCLOSED CAB, W/HEAT, A/C
PINTLE HITCH W/COUNTERWEIGHT
BATTERY DISCONNECT SWITCH
ENGINE BLOCK HEATER
ENGINE, CAT T4I
WORKLIGHTS
STANDARD COLORS
CARRIAGE, STANDARD 72"
FENGERS
ROAD LIGHTS
FORK, PALLET 2.36" X 6" X 60"
FORK, LUMBER 2.6X6X60
QUICK-ATTACH, CARRIAGE (HYD)
17.5-25 12PLY L2, PNEU
Features
Additional InformationASME USA
ENGLISH DECALS
AUX HYD, AUX ELECTRICS BOOM
ENCLOSED CAB, W/HEAT, A/C
PINTLE HITCH W/COUNTERWEIGHT
BATTERY DISCONNECT SWITCH
ENGINE BLOCK HEATER
ENGINE, CAT T4I
WORKLIGHTS
STANDARD COLORS
CARRIAGE, STANDARD 72"
FENGERS
ROAD LIGHTS
FORK, PALLET 2.36" X 6" X 60"
FORK, LUMBER 2.6X6X60
QUICK-ATTACH, CARRIAGE (HYD)
17.5-25 12PLY L2, PNEU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone