Toro TRX20

Toro TRX20

Price
11,900 USD
Year
2016
Working hours
263 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandToro TRX20
CategoryTrenchers
Serial Number316000134
Unit Number6AR8785
Catalog NumberCU2426617
Manufacturing Year2016
Hours263 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 11,900
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

36" BOOM
36" X 4" COMBO CHAIN
TRENCHER CRUMBER
20 HP KAWASAKI ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone