JCB 8050

JCB 8050

Price
32,110 USD
Year
2014
Working hours
2627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 8050
CategoryCrawler Excavators
Serial Number2379277
Unit Number22040994
Catalog NumberCU4392770
Manufacturing Year2014
Hours2627 h
CountryFrance
LocationBordeaux / Eysines, 33
Pricing
Price Excluding Tax$ 32,110
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
bucket
  • 3 x Godets = 400 mm - 650 mm - Curage 1400 mm
  • Ribalde Mécanique
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETDR Caoutchouc HS
comments, misc. repairs, general remarks
  • FR - 11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone