Caterpillar 349DL

Caterpillar 349DL

Price
156,500 USD
Year
2012
Working hours
12198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349DL
CategoryCrawler Excavators
Serial NumberJGB00568
Catalog NumberCU4329243
Manufacturing Year2012
Hours12198 h
CountryBrazil
LocationCuritiba
Pricing
Price Excluding Tax$156,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
STICK, SHORTSTICK, SHORT
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • No
safety items
  • Good
  • Good
gauges, operator station, console
  • Poor
  • Good
  • Fair
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Poor
  • APROX. 1/4 DO TANQUE.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • NoNORMAL 295 LPM.
  • No
  • Yes
  • No
  • No
  • No
  • PINK.
  • NORMAL 40 PSI LOW IDLE. 48 PSI HIGH IDLE.
  • NORMAL.
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Fair
hydraulics
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • NORMAL.
boom
  • Fair
  • Fair
  • Fair
  • 6.6-M (21.6-FT)
stick
  • Fair
  • Fair
  • Fair
  • 2.5-M (8.2-FT)
bucket
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
final drives
  • Poor
  • Poor
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftPoor
Track Frame - RightPoor
Pins & Bushings Turned?Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BANCO CATERPILLAR S.A.See InventorySelect contact
Please Contact your local Cat Dealer
Brazil
Telephone:+55 08000474236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone