Caterpillar 349D2L

Caterpillar 349D2L

Price
269,645 USD
Year
2018
Working hours
1250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349D2L
CategoryCrawler Excavators
Serial NumberGAX10129
Unit NumberGAX10129
Catalog NumberCU4452272
Manufacturing Year2018
Hours1250 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 269,645
Tax (19%)$ 51,233
Price Including Tax$ 320,877
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 90 %
LENGTH OF STICK: 3000 MM
CUTTING WIDTH: 1800 MM
UNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 90 %
TRACK SHOES (PADS) CONDITION: 90 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 90 %
UNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone