Caterpillar 336FL SLPC

Caterpillar 336FL SLPC

Price
196,444 USD
Year
2014
Working hours
5300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL SLPC
CategoryCrawler Excavators
Serial NumberRKB00451
Unit NumberEM2014455
Catalog NumberCU4452288
Manufacturing Year2014
Hours5300 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 196,444
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationLINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH BOOM CGC PKG
REGIONAL PKG, ADSD-N/CNDA
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD CGC
TRACK, 33" TG (GLT)
UPPER COVER, CGC
WASHER, WINDSHIELD UPPER/LOWER
1118
AIR CLEANER, STANDARD
BKT CYL/LINKAGE W/LIFT PKG,CGC
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
CONTROL, GRADE & SLOPE
COOLANT, COLD WEATHER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK TWJ STP PKG
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (STD)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone