Caterpillar 323FL

Caterpillar 323FL

Price
145,757 USD
Year
2016
Working hours
2795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberXCF01121
Unit Number0XCF01121
Catalog NumberCU4299742
Manufacturing Year2016
Hours2795 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$ 145,757
Tax-
Price Including Tax-
Features
Additional InformationENDS: 26FEB2021 - 3198 HOURS

BATTERY, STANDARD
BUCKET-HD, 48" 1.56 YD3
CAT GRADE CTRL DEMO
CHANGER,HAND CTRL 2-WAY (ANSI)
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PIN GRABBER QC
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
JOYSTICK TWJ STP PKG
LANE 2 ORDER
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
SIDECUTTERS, HEAVY DUTY
STICK, 9'6'' B1 HD CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone