Caterpillar 320EL

Caterpillar 320EL

Price
112,000 USD
Year
2013
Working hours
3959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberREE00277
Unit NumberCME001086
Catalog NumberCU2547616
Manufacturing Year2013
Hours3959 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$112,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationFIRE EXTINGUISHER
AM FM RADIO
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
BOOM, 1 PIECE
THUMB, MECHANICAL
PRODUCT LINK
ENGINE ENCLOSURES
AIR CONDITIONER
HAND AND FOOT CONTROL
CARBODY, STANDARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • Yes
  • Fairbent
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fairfaded and scratched
  • Good
  • Fairscratches
  • Fairdented
  • Good
  • Fair
safety items
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fairdirty
  • Good
  • Fairone of the mirrors is broken and the front glass is cracked all up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Poordid not work
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 15%
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • Fairdirty
  • Fairworn
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fairone of the lights on the boom is broken off
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Fairthere is some lines that are leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yesthe thumb is worn the pins are worn off and the thumb has been re welded back on before
boom
  • Good
  • Good
  • Good
stick
  • Fair
  • Poorit is worn out on the bucket in
  • Poorit is worn out on the bucket in
bucket
  • Fairdented
  • Fairworn
  • Fairworn
  • Fair
  • Fairworn
  • Fairworn
  • No
  • cat
  • 43 inches
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)31 inches
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Nobut worn good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone