Caterpillar 320D2L

Caterpillar 320D2L

Price
104,356 USD
Year
2015
Working hours
3080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2L
CategoryCrawler Excavators
Serial NumberRAR00856
Unit NumberRAR00856
Catalog NumberCU4349188
Manufacturing Year2015
Hours3080 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$104,356
Tax (19%)$19,828
Price Including Tax$124,183
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 80 %
OPERATING WEIGHT: 22 T
UNDERCARRIAGE TRACK BUSHINGS: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %
UNDERCARRIAGE IDLERS: 80 %
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 140 HP
TRACK SHOES (PADS) CONDITION: 80 %
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
LENGTH OF STICK: 2500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone