Caterpillar 311FLRR

Caterpillar 311FLRR

Price
185,100 USD
Year
2018
Working hours
421 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW10106
Unit NumberEQ0072300
Catalog NumberCU4349456
Manufacturing Year2018
Hours421 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 185,100
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information*FINE SWING CONTROL
14' 1" R BOOM
20" TG TRACKS WITH RUBBER PADS 135
9' 2" HD STICK
COMBINED CIRCUIT
DOZER BLADE
PATTERN CHANGER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information*FINE SWING CONTROL
14' 1" R BOOM
20" TG TRACKS WITH RUBBER PADS 135
9' 2" HD STICK
COMBINED CIRCUIT
DOZER BLADE
PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone