Caterpillar 303.5E2 CR

Caterpillar 303.5E2 CR

Price
35,000 USD
Year
2016
Working hours
667 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2 CR
CategoryCrawler Excavators
Serial NumberJWY01044
Unit NumberEQ023022
Catalog NumberCU4525161
Manufacturing Year2016
Hours667 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 35,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional Information303.5 HYDRAULIC EXCAVATOR
303.5E2 HYD EXCAVATOR MA1
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 70", WELD-ON
CANOPY, TOPS
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
PACK, DOMESTIC TRUCK
SEAT VINYL, W/ SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
STICK, LONG, HEAVY DUTY
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes@ 571 hours.
  • Good
  • Good
  • GoodAlso has bottom swing guard.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • YesTravel alarm.
  • Yes
  • YesCD.
  • Yes
  • Full tank.
  • Good
  • Good
  • Good
  • Good
  • GoodNew hour meter installed @ 662 hours.
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 500pm performed 5/15/19 @ 571 hours.
  • Normal.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAEC working.
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • GoodCharging well.
  • Good
  • GoodBoth floods working.
  • Good
  • Good
hydraulics
  • Has electronic HPCU.
  • GoodSide tube slightly bent.
  • Good
  • GoodFront blade float working.
  • GoodLower bucket cylinder hose end slightly bent.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
attachments / work tools
  • Front push blade.
boom
  • Good
  • Good
  • Good
stick
  • FairNormal wear.
  • Good
  • Fair
bucket
  • No
  • Caterpillar.
  • HD150105497.
  • 18"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonTrack adjusters are good.
Carrier RollersGood.
IdlersGood.
SegmentsWorn 25%.
Track Shoes12" rubber tracks. Worn 25%
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection done 1Oct19 @ 662 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone