Caterpillar 302.5C

Caterpillar 302.5C

Price
21,588 USD
Year
2010
Working hours
2022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.5C
CategoryCrawler Excavators
Serial NumberGBB04673
Unit Number22040783
Catalog NumberCU4384946
Manufacturing Year2010
Hours2022 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$21,588
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • 1875 mm
bucket
  • 500 mm 50%
  • ATTACHE RAPIDE MECANIQUE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes300 mm
Average Life Remaining - UNDERCARRIAGE70%
comments, misc. repairs, general remarks
  • FR-23
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone