Caterpillar 160M2

Caterpillar 160M2

Price
195,700 USD
Year
2012
Working hours
2989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00137
Unit Number16G00414
Catalog NumberCU2373040
Manufacturing Year2012
Hours2989 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$195,700
Tax-
Price Including Tax-
Features
Additional Information*
*FILM, ENGINE, VHP PLUS
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNTING, FOR WARNING LIGHT
*TRANSMISSION, AUTOSHIFT
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 5 (WM,WT,DA1,FL,RIP)
CAB, PLUS (ANTI-ICING GLASS)
CAMERA, REAR VISION
COMFORT PACKAGE
COOLANT, -51C (-60F)
DISCOUNT
DOMESTIC TRUCK
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
SNOW ARRANGEMENT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodMinor paint scuffs and lower end rock chips
  • Good
  • Good
  • Good
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab with: Cold AC- am/fm- air ride seat- heated mirrors- auto shift and diff lock- grade control- rear view camera- cold start- full fenders.
engine
  • Goodcold starts well- good power- fresh dealer shop service
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Goodshifts well in all ranges
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
comments, misc. repairs, general remarks
  • GF store 8-2016
drivechain / tandems
  • Good
ripper
  • Good
tires
  • New= 35/32 and 50%= 18/32
  • Matching Michelin 17.5R25 Snowplus radials.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front30
Left Rear25
Right Front30
Right Rear25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone