Caterpillar 120K

Caterpillar 120K

Price
On Request
Year
2014
Working hours
4950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120K
Categorymotor graders
Serial NumberSZN02182
Catalog NumberCU2400234
Manufacturing Year2014
Hours4950 h
CountryGuatemala
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
SZN02182 441-5304 120K DCA-2 None Modify
Attachments
294-8546 LIGHTS, LOW BAR MOUNTED Factory None Modify
302-5429 PRODUCT LINK, PL321 Factory None Modify
322-8548 SEAT, CLOTH, CONTOUR Factory None Modify
348-3018 120K GENERAL ARRANGEMENT Factory None Modify
348-6936 RIPPER AND PUSH PLATE PACKAGE Factory None Modify
348-6939 DELUXE MOLDBOARD PACKAGE Factory None Modify
348-6942 CAB ROPS HVAC Factory None Modify
348-7029 BASE +2 (TIP, RIP) Factory None Modify
5P-2506 OWNERS MANUAL Factory None Modify
353-5228 TIRES, 13.0-24 BS FG 12PR MP Factory None Modify
CK402377 3000 TRANSMISSION & DRIVE LINE Factory None Modify
KHX60335 1000 ENGINE Factory None Modify
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
SZN02182 441-5304 120K DCA-2 None Modify
Attachments
294-8546 LIGHTS, LOW BAR MOUNTED Factory None Modify
302-5429 PRODUCT LINK, PL321 Factory None Modify
322-8548 SEAT, CLOTH, CONTOUR Factory None Modify
348-3018 120K GENERAL ARRANGEMENT Factory None Modify
348-6936 RIPPER AND PUSH PLATE PACKAGE Factory None Modify
348-6939 DELUXE MOLDBOARD PACKAGE Factory None Modify
348-6942 CAB ROPS HVAC Factory None Modify
348-7029 BASE +2 (TIP, RIP) Factory None Modify
5P-2506 OWNERS MANUAL Factory None Modify
353-5228 TIRES, 13.0-24 BS FG 12PR MP Factory None Modify
CK402377 3000 TRANSMISSION & DRIVE LINE Factory None Modify
KHX60335 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • hydraulics
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
transmission
  • No
  • No
  • Good
hydraulics
  • No
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+50223289000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone