Volvo EW140C

Volvo EW140C

Price
On Request
Year
2008
Working hours
6547 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EW140C
CategoryCrawler Excavators
Serial Number1230673
Catalog NumberCU2322881
Manufacturing Year2008
Hours6547 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 4
CE MARKED: YES
EPA MARKED: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 70 %
GROSS WEIGHT: 16000 KG
ADDITIONAL HYDRAULICS: YES
AIR-CONDITIONING: YES
QUICK COUPLER (ROTOTILT OG 2 SKUFFER)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone