Neuson 8002

Neuson 8002

Price
21,992 USD
Year
2000
Working hours
8916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNeuson 8002
CategoryCrawler Excavators
Serial Number03994
Unit NumberNEUSO98016
Catalog NumberCU4430121
Manufacturing Year2000
Hours8916 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax$ 21,992
Tax (19%)$ 4,179
Price Including Tax$ 26,171
Features
Additional InformationCUTTING WIDTH: 1000 MM
TRACK SHOES (PADS) WIDE: 450 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
BUCKET 3 CONDITION: 40 %
LENGTH OF STICK: 1800 MM
ENGINEPOWER: 59 HP
OPERATING WEIGHT: 7.9 T
CUTTING WIDTH: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
CUTTING WIDTH BUCKET 3: 1500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone