Doosan 300LC-V

Doosan 300LC-V

Price
On Request
Year
2007
Working hours
12586 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan 300LC-V
CategoryCrawler Excavators
Serial Number6018
Unit NumberDOOSA99800
Catalog NumberCU4394905
Manufacturing Year2007
Hours12586 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 50 %
LENGTH OF STICK: 3100 MM
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 40 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 40 %
BUCKET CONDITION: 30 %
OPERATING WEIGHT: 32 T
TRACK SHOES (PADS) CONDITION: 60 %
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE SPROCKETS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone