Caterpillar 345DL

Caterpillar 345DL

Price
183,761 USD
Year
2013
Working hours
5876 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 345DL
CategoryCrawler Excavators
Serial NumberEEH01259
Catalog NumberCU4390530
Manufacturing Year2013
Hours5876 h
CountryCanada
LocationNanaimo, BC
Pricing
Price Excluding Tax$183,761
Tax-
Price Including Tax-
Features
Additional Information36" TRIPLE GROUSER SHOES @ 80% REMAINING
54" DIG BUCKET
84" CLEANUP BUCKET
CAB WITH AIR CONDITIONING
MANUAL WEDGE QUICK COUPLER
LINKS 40%, BUSHINGS 100%, IDLERS 15% REMAINING
CARRIER ROLLERS 75%, BOTTOM ROLLERS 60% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone