Caterpillar 336FL

Caterpillar 336FL

Price
275,000 USD
Year
2015
Working hours
3085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01059
Unit NumberPRKB1059
Catalog NumberCU2506608
Manufacturing Year2015
Hours3085 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • 60" BKT • MECH THUMB • ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • PoorLeft cat walk bent and will not let the radiator door open
  • FairScratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCAB VALANCE BENT _ windshield guard is missing
  • Good
  • YesClean and degrease
  • No
  • No
safety items
  • Good
  • Good
  • YesErops
  • Yes
  • Yes
gauges, operator station, console
  • FairCondensor coil is bent
  • Good
  • Good
  • Good
  • FairRight mirror missing
  • Good
  • Good
  • Good
  • PoorFeb 2015 out of date
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair820 hours on the service _ Engine oil dipstick housing is cracked and pulling apart
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairRight boom light is out and cab lights are missing
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 3 shank mechanical thumb
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 106"
bucket
  • Good
  • Good
  • Good
  • Good
  • Cat
  • 60"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15616
Carrier Rollers Rear156.514
Idlers Front2114
Links121.535
Pins & Bushings (External)67.842
Track Roller 12020
Track Roller 22020
Track Roller 82020
Track Roller 92020
Track Shoes (Width)34" 28.524
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2589-90
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone