Caterpillar 336FL

Caterpillar 336FL

Price
219,069 USD
Year
2015
Working hours
3983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01298
Unit Number0RKB01298
Catalog NumberCU2297945
Manufacturing Year2015
Hours3983 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$219,069
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, HIGH EFFICIENCY
BKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 60" 2.98 YD3 (DB)
BUMPER, SIDE RUBBER
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
DIRECT SHIP TO CUSTOMER - WASH
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone