Caterpillar 325DL

Caterpillar 325DL

Price
129,000 USD
Year
2008
Working hours
4983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 325DL
CategoryCrawler Excavators
Serial NumberA3R01306
Catalog NumberCU4381305
Manufacturing Year2008
Hours4983 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$129,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • GoodCARBODY AND ROLLER FRAME STEPS IN PLACE AND STRAIGHT
  • Good
  • Good
  • FairFADED SLIGHT, SURFACE RUST ON LOWER MACHINE AREAS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • GoodWORKING
gauges, operator station, console
  • GoodEMS WARNING LIGHTS WORKING
  • Good
  • Good
  • Good
  • Good
  • GoodALL GAUGES WORKING
  • FairUPPER WINDSHIELD SPIDER CRACKED (FLAT GLASS)
  • Good
  • Good
  • GoodWORKING READS 4983hrs.
  • Good
  • Good
  • Good
  • PoorUPPER WIPER INOP, LOWER WIPER WORKING, SWITCH NEEDS ADJUSTMENT AT LOWER GLASS
  • YesTRAVEL ALARM WORKING
engine
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
  • Good
  • POWERED BY CAT C-7. 6-CYL TURBO DIESEL
  • WARNING LIGHT GOES OUT WHEN STARTED
  • NORMAL
  • No
  • No
  • YesON VALVE COVER
  • Yes
  • No
  • YesREMOTE OIL FILTER LINES LEAKING IN PUMP COMPARTMENT, WEEPING AROUND BREATHER
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairBOTH BOOM FLOODS INOP
  • Good
  • No
  • No
hydraulics
  • Good
  • GoodOPERATES GOOD, CYCLE TIMES GOOD
  • Good
  • Good
attachments / work tools
  • EQUIPPED WITH LINCOLN POWER AUTO LUBE SYSTEM
boom
  • Good
  • Good
  • GoodSOME SIDE PLAY AT CARBODY, CAN BE SHIMMED
stick
  • FairMOUNTING BUSHINGS AT BOOM AND BUCKET SHOW SOME PLAY
  • FairLOWER SIDES OF STICK HAVE BEEN PLATED, NO SIGNS OF CRACKS AT REPAIR
  • Good
bucket
  • Good
  • FairBUCKET LINKAGE SHOWS SOME PLAY AT PIVOT POINTS
  • Good
  • Good
  • No
  • WERK/BRAU
  • 60in WIDE
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (Internal)8168163030
Track Shoes (Width)26263636
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE78%
Link Part Number6Y-1607
Track Shoes31.5 TRIPLE GROUSER
Carrier Rollers Front149158448
Carrier Rollers Rear1541562416
Idlers Front202077
Links1131133232
Pins & Bushings (External)65653636
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
  • 52ft REACH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone