Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
89,550 USD
Year
2015
Working hours
1120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX01953
Unit NumberUC00299
Catalog NumberCU2467952
Manufacturing Year2015
Hours1120 h
CountryUnited States
LocationSharonville, OH
Pricing
Price Excluding Tax$89,550
Tax-
Price Including Tax-
Features
Additional Information*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*LINES, STICK
*LINES, BOOM
*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*BELT, SEAT, 76MM RETRACTABLE
*RADIO, AM/FM
*CONTROL AR-AUX (COMMON)
*STICK AR-HOE (LNG) (W/ THUMB)
*LINKAGE, BUCKET, W/LIFTING EYE
STICK PKG, LONG W/BKT LINKAGE
TRACK,450MM TG W/RUBBER PAD
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
BLADE, 91", WELD-ON
TANK, FUEL
PACK, DOMESTIC TRUCK
HYDRAULICS, AUX.,QC,(L-STK)
LANE 3 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone