Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
44,407 USD
Year
2016
Working hours
290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberJX200326
Unit NumberJX200326
Catalog NumberCU4390121
Manufacturing Year2016
Hours290 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$44,407
Tax (19%)$8,437
Price Including Tax$52,845
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
BUCKET CONDITION: 70 %
LENGTH OF STICK: 1250 MM
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) WIDE: 300 MM
CUTTING WIDTH: 500 MM
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
OPERATING WEIGHT: 3.7 T
UNDERCARRIAGE TRACK ROLLERS: 80 %
ENGINEPOWER: 32 HP
TRACK SHOES (PADS) CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone