Caterpillar 303.5 E2 CR

Caterpillar 303.5 E2 CR

Price
38,500 USD
Year
2015
Working hours
1938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5 E2 CR
CategoryCrawler Excavators
Serial NumberBG800479
Catalog NumberCU4344468
Manufacturing Year2015
Hours1938 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAUXILIARY HYDRAULICS
COUPLER, QUICK
ENGINE ENCLOSURES
EPA LABEL
HAND AND FOOT CONTROL
LIGHTING
PILOT CONTROL
RUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 90%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesHydraulic cooler.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Compaction wheel, Manufacturer: American compaction Condition: good
boom
  • Good
  • Good
  • Good
  • 94.75 inches
stick
  • Good
  • Good
  • Good
  • 61.5 inches
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Buckets are all cat.
  • Cat, 444-7495 group#
  • Multiple buckets: 10", 16", 22", 34"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Left track
Right track
Rubber tracksYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone