Caterpillar 299C

Caterpillar 299C

Price
44,000 USD
Year
2009
Working hours
2481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299C
CategorySkid Steer Loaders
Serial NumberJSP00407
Unit NumberE0022010
Catalog NumberCU2519516
Manufacturing Year2009
Hours2481 h
CountryUnited States
LocationMissoula, MT
Pricing
Price Excluding Tax$44,000
Tax-
Price Including Tax-
Features
Additional Information***CONSIGNMENT MACHINE***
299C
299C COMPACT TRACK LOADER
84" GP BUCKET W/ BOE
BELT, SEAT, 2"
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE - SER# CYM07027
ENGINE, TIER 3 COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, HIGH FLOW XPS
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
MACHINE ID# E0022010
PACKAGE, PERFORMANCE, (TL3)
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone