Caterpillar 289D

Caterpillar 289D

Price
48,843 USD
Year
2015
Working hours
3116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02505
Unit Number456678
Catalog NumberCU4307390
Manufacturing Year2015
Hours3116 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$48,843
Tax-
Price Including Tax-
Features
Additional InformationRADIO READY
0P0800 / 3035 / 03/12/18
PACKAGE, PERFORMANCE, (H2)
HYDRAULICS, PROPORTIONAL
SEAT,AIR SUSPENSION,CLOTH,HEAT
RUBBER BELT, 2 SPD, TF IDLERS
BATTERY,XTRA HVY DUTY 1000 CCA
INCLUDES: STANDARD FLOW
RETURN TO DIG/WRKTL POSITIONER
DOOR, CAB, POLYCARBONATE
AS IS / AS RECEVIED
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
2015 CATERPILLAR 289D SKID STEER
RIDE CONTROL, NONE
DISPLAY, BASIC, ANTI-THEFT
C3.3B ENGINE
ROPS, ENCLOSED WITH A/C (C3)
QUICK COUPLER, ELECTRIC
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone