Caterpillar 953D

Caterpillar 953D

Price
137,284 USD
Year
2015
Working hours
6038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP01915
Unit NumberUT07509
Catalog NumberCU4469519
Manufacturing Year2015
Hours6038 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 137,284
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BUCKET, GPBUCKET, GP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Yes
  • Good general apperance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCover on top of cab has slight damaged
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Not required
  • All gauges/switches work properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good6036 hrs
  • Good
  • FairSeat bottom has light tear in front
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Normal
  • Engine cranks/runs good at low,high idle
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodHydraulic fan motor
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Machine cranks good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Hydrostatic drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Machine steers/. Counter rotates properly
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Yes
  • All implement circuits work good,no drift in cylinders
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No leaks
  • GoodNo leaks
  • GoodNo leaks
  • GoodNo leaks
  • GoodNo leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarGood condition
Link Part NumberCat 2296906/2296910
Pivot ShaftNo leaks
Track ShoesDouble grouser Grouser height 28mm 36% wore
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front167169
Idlers Front28mm28mm9191
Links109mm109mm4545
Pins & Bushings (External)61613232
Segments4040
Track Roller 140mm40mm120120
Track Roller 240mm40mm120120
Track Roller 340mm40mm120120
Track Roller 440mm40mm120120
Track Roller 540mm40mm120120
Track Roller 640mm40mm120120
Track Shoes (Width)19”19”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone