Caterpillar 12M3

Caterpillar 12M3

Price
285,108 USD
Year
2017
Working hours
1463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00712
Unit NumberE136377
Catalog NumberCU2531269
Manufacturing Year2017
Hours1463 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$285,108
Tax-
Price Including Tax-
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
AUTO ARTICULATION
BLADE LENGTH: 14'
ENGINE TIER RATING: T4F
PRODUCT LINK: INCLUDES
REAR RIPPER/SCARIFIER
TIRE SIZE: 17.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone