Caterpillar 963K

Caterpillar 963K

Price
241,660 USD
Year
2016
Working hours
2476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00228
Unit NumberSUC0002
Catalog NumberCU4422013
Manufacturing Year2016
Hours2476 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 241,660
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

GUARD, LIFT CYLINDERS
GUARD, IDLER
108D CLEAN EMISSIONS MODULE T4F
TRACK,550MM, 22"
PLE641, CELLULAR
FUEL TK STANDARD
AIRINLET COVER STD
CONSTRUCTION PCKGE
HYDRAULIC 2V, GP
FAN, DEMAND, STD
LINES IMPLEMENT
CAB LUXE
TRANS CTRL TLV2
REGL PKG ADSD-N
EASY ACCESS LEFT
SERVICE PACK EXT.
LIGHTS, GUARD PACK
SEDIMENT PUMPFUEL
OIL CHG HIGH SPEED
1000 ENGINE
BUMPER, STANDARD
HYDRAULIC OIL, STANDARD
963K TRACK LOADER
COMF SEAT,AIR SUS.
COLD WEATHER 120
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • GoodFEW DENTS IN SHEET METAL - USEABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFEW DENTS
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • PINK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • DID NOT PULL PLUGS
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Carrier RollersSYSTEM ONE
Equalizer BarOK
IdlersCONV.
Link Part Number228-2736
Notes - UNDERCARRIAGEOK
Pivot ShaftOK
Track Shoes21 5\8 2bar
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7727741211
Carrier Rollers Rear7647682018
Idlers Front86862424
Links4964961717
Pins & Bushings (External)2802802424
Track Roller 18048041616
Track Roller 28128121010
Track Roller 38128121010
Track Roller 481481499
Track Roller 581481499
Track Shoes (Width)1521521515
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone