Caterpillar 953D

Caterpillar 953D

Price
199,500 USD
Year
2015
Working hours
3465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 953D
Categorytrack loaders
Serial NumberLBP01916
Unit NumberUP10706
Catalog NumberCU4527924
Manufacturing Year2015
Hours3465 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 199,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
BUCKET, GPBUCKET, GP
BUCKET, MPBUCKET, MP
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLUETOOTHBLUETOOTH
Additional InformationAIR INLET, STANDARD
BUCKET-GP, 2.4 CYD, HD PACK
BUMPER, STANDARD
CAT RADIO (04C694588)
CATERPILLAR PRODUCT LINK 321
CONSTRUCTION PACK, SYSTEMONE
FAN, DEMAND, STANDARD
GUARD, LIFT LINES
HITCH, STANDARD
HYDRAULIC 2V,GP 2 LEVERS, PACK
HYDRAULIC OIL, STANDARD
LANGUAGE, MESSENGER
LIGHTS ADDITIONAL, GUARDED
SCRAPER, IDLER
SEAT TLV1, NO S/S ISOLATOR
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 19" DG, SYSTEMONE
TRANSMISSION CONTROL V-LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • GoodRight side is non cat step
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft rear little bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight side Little dented
  • Good
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCushion has a small hole
  • Good
  • Goodnew
engine
  • Good2000 hour service performed at 3465hrs
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Black
  • Goodnew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnew
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 2.4 CYD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 2Both tracks are loose
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1683636
Idlers Front26277985
Links1161155565
Pins & Bushings (External)62633624
Track Roller 1177.51796056
Track Roller 2179177.55660
Track Roller 31791795656
Track Roller 4180177.55260
Track Roller 5177.51785660
Track Roller 6177.51796056
Track Shoes (Width)14149595
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone