Caterpillar TL642D

Caterpillar TL642D

Price
On Request
Year
2017
Working hours
1147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642D
Categorytelehandler
Serial NumberML800592
Unit NumberEQ049739
Catalog NumberCU2493257
Manufacturing Year2017
Hours1147 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationPACK, ROLL ON/ROLL OFF, TL
TL642D NORTH AMERICAN ORDER
LANE 3 ORDER
FORK, PALLET 2.36 X 4 X 48
CARRIAGE, SIDE TILT/ROTATE 50"
TIRES, 13.00-24, CAT, G2, FOAM
BELT, SEAT, 3"
LEVER, MANUAL, FNR
ROOF CAP
MONITOR, NONE
RIDE CONTROL, NONE
INSTRUCTIONS, ANSI
TL642D TELEHANDLER HRC
CANOPY, OPEN
COUPLER, MANUAL, IT
WORKLIGHTS, NO A/C
ALARM, BACK UP, STANDARD
FRAME, STABILIZER, NONE
FENDERS, CANOPY, SET OF FOUR
CLIMATE PACK, STANDARD
LOADCHART (AM-N), STANDARD
MANUAL, OPER. MAINT. ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone