Komatsu PC360LC

Komatsu PC360LC

Price
114,500 USD
Year
2015
Working hours
5596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC360LC
CategoryCrawler Excavators
Serial NumberA35036
Unit NumberUT10140
Catalog NumberCU4462904
Manufacturing Year2015
Hours5596 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 114,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Good general apperance
  • Good
  • Good
  • Good
  • GoodGuards under left side bent ,guards under right side bent
  • Good
  • GoodRight rear door bent some
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Not required
  • Full
  • All gauges switches work properly See cab photos
  • Good
  • Good
  • GoodDoor seal coming off
  • Good
  • Good
  • Good
  • GoodNo rear view mirrors
  • Good
  • Good
  • Good5590 hrs
  • Good
  • FairSeat tore
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • See photos Engine cranks,runs good at low/high idle and at hydraulic stall
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Machine cranks good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • All implement/travel functions work good,no drift in cylinders
  • Full
  • GoodNo leaks
  • GoodNo leaks Missing brackets ,clamps on cylinder tubes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCylinder may be seeping oil,need to steam clean and check
  • Good
  • Good
  • Good
  • GoodNo leaks
boom
  • Approx 21’3”
  • Good
  • Good
  • GoodNormal wear
stick
  • Stick has been plated
  • Approx 10’5”
  • FairWear in stick to bucket pins/ bearings,side to side slack also Also in H link to bucket pin/ besring
  • FairStick has been plated
  • Fair
bucket
  • No
  • Esco
  • See photo
  • 54
  • Fair
  • FairWear in linkage pins/ bearings
  • FairWear in stick to bucket area
  • Good
  • FairWore thin in places
  • Fair
final drives
  • No leaks
  • GoodNo leaks
  • GoodNo leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApprox 40% left on rollers,idlers,segments,pads but links have lot of internal wear,idlers extended way out
IdlersIdlers extended all way out
Link Part NumberKomatsu
Notes - UNDERCARRIAGELot or internal wear in rails(links),idlers extended way out
Track ShoesSee photos
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)33.5”33.5”
comments, misc. repairs, general remarks
  • Lot of wear /slack in stick ,H link pins bearings
  • Seat cushions tore
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone