Caterpillar 330F

Caterpillar 330F

Price
227,500 USD
Year
2017
Working hours
1991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330F
CategoryCrawler Excavators
Serial NumberMBX10252
Unit NumberUP10531
Catalog NumberCU4520977
Manufacturing Year2017
Hours1991 h
CountryUnited States
LocationStatesboro, GA
Pricing
Price Excluding Tax$ 227,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STICK CHECK VALVESTICK CHECK VALVE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • GoodGood
  • GoodGood
  • GoodGood
  • GoodGood
  • GoodGood
  • GoodGood
  • Good
  • GoodGood
  • Good
  • GoodGood
  • Good
  • GoodGood
  • Good
  • GoodGood
  • GoodGood
  • Good
  • GoodGood
safety items
  • No
  • Yes
  • Yes
  • YesGood
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/8
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Dusty engine bay
  • High
  • No smoking
  • Goodnew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodnew, 2000hour service at 1990 hours
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good / no problems noted
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • Good
stick
  • good
  • 11’10”
  • Good
  • Good
  • Good
bucket
  • No
  • Cat
  • Good
  • 42”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood
IdlersGood
Link Part NumberCat 6Y1607
LinksGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track ShoesGood
Track Frame - LeftGoodGood
Track Frame - RightGoodGood
Carrier Rollers Front6.216.22”
Carrier Rollers Rear6.23”6.23”
Idlers Front82”82”
Links4.50”4.50”
Pins & Bushings (External)2.56”2.56”
Pins & Bushings (Internal)32”32”
SegmentsGoodGood
Track Roller 16.41”6.40”
Track Roller 56.27”6.27”
Track Roller 96.25”6.25”
Track Shoes (Width)1.16”. 31.5” wide1.16”. 31.5”wide
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone