Caterpillar 329F CFTH

Caterpillar 329F CFTH

Price
On Request
Year
2015
Working hours
2992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329F CFTH
CategoryCrawler Excavators
Serial NumberERL00858
Unit Number21918890
Catalog NumberCU4539643
Manufacturing Year2015
Hours2992 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationCOUNTERWEIGHT, 12,787 LB
329F L ADSD-N DCA2
COMBINED CIR STP
HYD THUMB
LINES-QC, R10'6" STICK
TRACK, 32" TG (GLT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone