Sunflower MFG. COMPANY SF6333-31

Sunflower MFG. COMPANY SF6333-31

Price
58,000 USD
Year
2014
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSunflower MFG. COMPANY SF6333-31
Categorytillage equipment
Serial NumberEZ600002X31
Unit NumberA16135
Catalog NumberCU4341327
Manufacturing Year2014
Hours1 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$58,000
Tax-
Price Including Tax-
Features
Additional Information3 ROW TINE & REEL 6333-31
6333-31 BASIC MCH PKG LAND FIN
6333-31 HYD DISC GANG OPT
6333-31, 20" 4 GA, 7.5 ELC
6333-31, 20" 4 GA, 7.5 ELC,
DECAL, SF6333-31
DISC GANG REEL, 6333-31
GANG WRENCH, 2 3/4"
LIFT ASSY, 6333-31 (2) HD WALK
LIFT ASSY, 6333-31 (2) HD WLK
SHANK ASSY, S-TINE 2 PIECE FLT
SWEEP, 10" PLAIN (41)
TIRE, 12.5L (GY-FI-F) W/15X10
TIRE, 12.5L (GY-FI-F)W/15 X 10
TIRE, 12.5L, 12 PLY TUBELESS
TIRE, 12.5L, 12P W/15 X 10 WH
0P0770
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone